??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS U-153-M0/CAA
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS U-153-M0/CAA
VERF
Availability
no more available
BC
Order code
BIS0166
TC
Product identifier
BIS U-153-M0/CAA
PX
Product view
54350_01
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.000 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = UHF (860...960 MHz), Working frequency = 860…960 MHz, Dimension = 9 × 113 mm, Memory type = EEPROM, User data, read/write = 32 Bit, EPC memory, read/write = 128 Bit, TID memory, read-only = 96 Bit, Antenna type = Dipole, Installation = metal-free (clear zone), Storage temperature = -20...80 °C, Ambient temperature = -20...80 °C, Housing material = Paper, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.